JAJSNC6B November 2021 – July 2022 TPS62441-Q1 , TPS62442-Q1
PRODUCTION DATA
Power good is an open-drain output driven by a window comparator. PG is held low when the device is:
EN | Device Status | PG State |
---|---|---|
X | VIN < 2 V | undefined |
low | VIN ≥ 2 V | low |
high | 2 V ≤ VIN ≤ UVLO OR in thermal shutdown OR VOUT is not in regulation OR device in soft start | low |
high | VOUT in regulation | high impedance |