The TPS62480 is a synchronous 2-phase step-down DC-DC converter for low profile point-of-load power supplies. The input voltage range of 2.4 to 5.5 V enables operation from typical 3.3-V or 5-V interface supplies as well as from backup circuits dropping down as low as 2.4 V. The output current is up to 6 A continuously provided by two phases of 3 A each, allowing the use of low-profile external components. Both the rails are running out of phase, reducing pulse current noise significantly.
The TPS62480 provides an automatically entered power save mode to maintain high efficiency down to very light loads. This incorporates an automatic phase adding and shedding feature using both or only one phase according to the actual load.
The device features a Power Good signal and an adjustable soft start. Also, the device features a Thermal Good signal to detect excessive internal temperature. The output voltage can be changed to a preselected value by VSEL pin. TPS62480 is able to operate in 100% duty cycle mode.
The TPS62480 is packaged in a small 3 × 2.5 mm HotRod™ package (RNC).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS62480 | VQFN (16) | 3.00 × 2.50 mm |
space
Typical Application Schematic |
Efficiency vs Output Current |
|
![]() |
space |
|
![]() |
Changes from * Revision (February 2016) to A Revision
space
space
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
PGND1 | 1 | Power Ground Phase 1 (master) | |
SW1 | 2 | Switch Node Phase 1 (master) , connected to the internal MOSFET switches | |
VIN1 | 3 | Supply voltage Phase 1 (master) | |
EN | 4 | I | Enable input (High=Enabled, Low = Disabled) |
PG | 5 | O | Power Good (open drain, requires pull-up resistor) |
VSEL | 6 | I | Output Voltage Select (High = VOUT2, Low=VOUT1) , VOUT1 < VOUT2 |
TG | 7 | O | Thermal Good (open drain, requires pull-up resistor) |
MODE | 8 | I | Operating mode selection (Low=Automatic PWM/PSM, High = Forced PWM) |
VIN2 | 9 | Supply voltage Phase 2 | |
SW2 | 10 | Switch node Phase 2, connected to the internal MOSFET switches | |
PGND2 | 11 | Power Ground Phase 2 | |
SS/TR | 12 | O | Soft-Start / Tracking. An external capacitor connected to this pin sets the output voltage rise time. |
AGND | 13 | Analog Ground | |
FB | 14 | Output voltage feedback for the adjustable version. Connect resistive voltage divider to this pin. | |
RS | 15 | Resistor Select. Connect resistor that sets the level for the second output voltage here (activated by VSEL= High) | |
VO | 16 | VOUT detection (connect to VOUT, output discharge is internally connected to this pin) |