SLVSCL9A February 2016 – February 2016 TPS62480
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Pin Voltage Range(2) | VIN | -0.3 | 6 | V |
SW1, SW2 | -0.3 | VIN+0.3 | V | |
EN, VSEL, MODE, SS/TR, PG, TG | -0.3 | 6 | V | |
FB, RS | -0.3 | 3 | V | |
Power Good / Thermal Good Sink Current | PG, TG | 10 | mA | |
Operating Junction Temperature Range, TJ | -40 | 150 | °C | |
Storage Temperature Range, Tstg | -65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±1000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
Supply Voltage Range, VIN | 2.4 | 5.5 | V | ||
Output Voltage Range, VOUT | 0.6 | 5.5 | V | ||
Maximum Output Current, IOUT | 6 | A | |||
Operating junction temperature, TJ | –40 | 125 | °C |
THERMAL METRIC(1) | TPS62480 | UNIT | ||
---|---|---|---|---|
RNC 16 PINS | ||||
JEDEC with thermal vias(2) | JEDEC standard | |||
RθJA | Junction-to-ambient thermal resistance | 26.4 | 56.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 32.2 | 32.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 10.2 | 26.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.9 | 1.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 10.2 | 26.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | - | - | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY | |||||||
VIN | Input Voltage Range | VIN rising | 2.6 | 5.5 | V | ||
VIN falling | 2.4 | 5.5 | |||||
IQ | Operating Quiescent Current | EN = High, VIN ≥ 3 V, IOUT = 0 mA, device not switching, TJ = -40°C to +85°C |
23 | 38 | µA | ||
100% Mode operation | 3.5 | 6.5 | mA | ||||
ISD | Shutdown Current | EN = Low (≤ 0.3 V), TJ = -40°C to +85°C | 0.5 | 18.5 | µA | ||
VUVLO | Undervoltage Lockout Threshold | Falling Input Voltage | 2.2 | 2.3 | 2.4 | V | |
Hysteresis | 200 | mV | |||||
TSD | Thermal Shutdown Temperature | PWM Mode, Rising Junction Temperature | 160 | °C | |||
Thermal Shutdown Hysteresis | PWM Mode | 10 | |||||
CONTROL (EN, VSEL, MODE, SS/TR, PG, TG) | |||||||
VH | Input Threshold Voltage (EN, VSEL, MODE) | to ensure High Level | 1.2 | V | |||
VL | Input Threshold Voltage (EN, VSEL, MODE) | to ensure Low Level | 0.4 | ||||
ILKG(EN) | Input Leakage Current (EN) | EN = VIN or GND | 10 | 200 | nA | ||
ILKG(MODE) | Input Leakage Current (MODE, VSEL) | 10 | 200 | nA | |||
ISS/TR | SS/TR pin source current | 4.7 | 5.25 | 5.8 | µA | ||
VTH(TG) | Thermal Good Threshold Temperature | PWM Mode | 120 | °C | |||
Thermal Good Hysteresis | PWM Mode | 10 | |||||
VTH(PG) | Power Good Threshold Voltage | Rising (%VOUT) | 93% | 96% | 99% | ||
Falling (%VOUT) | 89% | 92% | 95% | ||||
VL(PG) | Output Low Threshold (PG, TG) | IPG = -2 mA | 0.4 | V | |||
ILKG(PG) | Input Leakage Current (PG) | 2 | 700 | nA | |||
ILKG(TG) | Input Leakage Current (TG) | 2 | 100 | nA | |||
tSS | Internal Soft-Start Time | SS/TR = VIN or floating | 80 | µs | |||
tDELAY | Time from EN rising until start switching | 100 | 200 | 400 | µs | ||
POWER SWITCH | |||||||
RDS(ON) | High-Side MOSFET ON-Resistance |
VIN ≥ 3 V | Phase1 | 36 | 98 | mΩ | |
Phase2 | |||||||
Low-Side MOSFET ON-Resistance |
Phase1 | 29 | 72 | mΩ | |||
Phase2 | |||||||
ILIM | High-Side MOSFET Current Limit |
per phase | 4.3 | 5.0 | 5.8 | A | |
OUTPUT | |||||||
VREF | Internal Reference Voltage | 0.6 | V | ||||
ILKG(FB) | Input Leakage Current (FB) | EN = High | VFB = 0.6 V | 1 | 65 | nA | |
ILKG(RS) | Input Leakage Current (RS) | VSEL = Low, VRS = 0.6 V | 1 | 65 | nA | ||
RRS | Internal resistance (RS to GND) | VSEL = High, IRS = 1 mA | 10 | 50 | Ω | ||
VOUT | Output Voltage Range | VIN ≥ VOUT | 0.6 | 5.5 | V | ||
VOUT | Feedback Voltage Accuracy | PWM Mode, VIN ≥ VOUT + 1 V |
TJ = –20°C to 85°C | -1% | 1% | ||
TJ = –40°C to 125°C | -1.4% | 1.3% | |||||
VOUT | Feedback Voltage Accuracy | Power Save Mode, L = 0.47 µH, COUT = 4 x 22 µF(1) |
-1.4% | 2.5% | |||
Output Discharge Current(2) | EN = Low, VOUT = 2.5 V | 120 | mA | ||||
Load Regulation | VOUT = 1.8 V, PWM mode operation | 0.02 | %/A | ||||
Line Regulation | 2.6 V ≤ VIN ≤ 5.5 V, VOUT = 1.8 V, IOUT = 6 A, PWM mode operation | 0.02 | %/V |