JAJSLJ0B June 2015 – March 2021 TPS62746
PRODUCTION DATA
To avoid misoperation of the device at low input voltages, an undervoltage lockout is used. The UVLO shuts down the device at a maximum voltage level of 2.0 V. The device will start at a UVLO level of 2.15 V.