JAJSLJ0B June 2015 – March 2021 TPS62746
PRODUCTION DATA
The first step in the design procedure is the selection of the output filter components. To simplify this process, #GUID-44F07587-05C7-4338-A71E-10DE4A516FE6/LCCOMB outlines possible inductor and capacitor value combinations.
Inductor Value [µH](2) | Output Capacitor Value [µF](1) | |||||
---|---|---|---|---|---|---|
4.7µF | 10µF | 22µF | 47µF | 100µF | ||
2.2 | √ | √(3) | √ | √ |