JAJSLJ1B September 2015 – March 2021 TPS62748
PRODUCTION DATA
The TPS62748 is a highly integrated DC/DC converter. The output voltage is set via a VSEL pin interface. The design guideline provides a component selection to operate the device within the recommended operating conditions.
Table 9-1 shows the list of components for the Application Characteristic Curves.
Reference | Description | Value | Manufacturer |
---|---|---|---|
TPS62748 | 360nA Iq step down converter | Texas Instruments | |
CIN | Ceramic capacitor, GRM155R61C475ME15 | 4.7 µF | Murata |
COUT | Ceramic capacitor, GRM155R60J106ME11 | 10 µF | Murata |
L | Inductor DFE201610C | 2.2 µH | Toko |