JAJSLJ1B September 2015 – March 2021 TPS62748
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
LOAD Switch | ||||||||
trise_LOAD | VLOAD rise time | CTRL= low to high, VOUT = 1.8V, 2.2V ≤ VIN ≤ 5.5V, ILOAD = 20mA | 315 | 800 | μs | |||
OUTPUT | ||||||||
tONmin | Minimum ON time | VOUT = 2.0V, IOUT = 0 mA | 225 | ns | ||||
tOFFmin | Minimum OFF time | VIN = 2.3V | 50 | ns | ||||
tStartup_delay | Regulator start up delay time | From transition EN = low to high until device starts switching | 10 | 25 | ms | |||
tSoftstart | Softstart time | 2.2V ≤ VIN ≤ 5.5V, EN = VIN | 700 | 1200 | µs |