JAJSLJ1B September 2015 – March 2021 TPS62748
PRODUCTION DATA
The TPS62748 doesn't require an external resistor divider network to program the output voltage. The device integrates a high impedance feedback resistor divider network which is programmed by the pin VSEL. TPS62748 supports two output voltage options: 1.2 V and 1.8 V. The output voltage is programmed according to Table 6-2. The output voltage can be changed during operation and supports a simple dynamic output voltage scaling.