JAJSLL7B February 2023 – March 2024 TPS628301 , TPS628302 , TPS628303 , TPS628304
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| VIN | 1 |
PWR |
Input voltage pin. Connect the input capacitor as close as possible between VIN and GND. |
| GND | 2 | Ground pin. | |
|
MODE |
3 |
I |
The device runs in PSM/PWM mode when this pin is pulled low and in forced-PWM mode when pulled high. This event can also be done when the device is in-operation. Do not leave this pin floating. |
| FB |
4 |
I |
Feedback pin. Connect the resistive output voltage divider to this pin. |
|
VOS |
5 |
I |
Output voltage sense pin. This pin must be connected directly after the inductor. |
| PG | 6 |
O |
Power good open-drain output pin. The pullup resistor can be connected to voltages up to 5.5 V. If unused, leave this pin floating. |
| SW | 7 | PWR | Switch pin of the power stage |
| EN | 8 | I | Device enable pin. To enable the device, this pin must be pulled high. Pulling this pin low disables the device. Do not leave this pin unconnected. |