JAJSJS5B March 2021 – April 2024 TPS628501 , TPS628502 , TPS628503
PRODUCTION DATA
The TPS62850x can be externally synchronized by applying an external clock on the MODE/SYNC pin. There is no need for any additional circuitry as long as the input signal meets the requirements given in the electrical specifications. The clock can be applied / removed during operation, allowing an externally defined fixed frequency to be switched to a power-save mode or to internal fixed frequency operation.
The value of the RCF resistor must be chosen such that the internally defined frequency and the externally applied frequency are close to each other. This ensures a smooth transition from internal to external frequency and vice versa.
VIN = 5 V | RCF = 8.06 kΩ | IOUT = 0.1 A |
VOUT = 1.8 V | fEXT = 2.5 MHz |
VIN = 5 V | RCF = 8.06 kΩ | IOUT = 0.1 A |
VOUT = 1.8 V | fEXT = 2.5 MHz |