JAJSJS5B March 2021 – April 2024 TPS628501 , TPS628502 , TPS628503
PRODUCTION DATA
DEVICE NUMBER | OUTPUT CURRENT |
VOUT DISCHARGE |
FOLDBACK CURRENT LIMIT |
SPREAD SPECTRUM CLOCKING (SSC) |
SOFT START | OUTPUT VOLTAGE |
---|---|---|---|---|---|---|
TPS628501DRLR | 1A | ON | OFF | By COMP/FSET pin | Internal 1ms | Adjustable |
TPS6285010MDRLR | Fixed 1.8V | |||||
TPS628502DRLR | 2A | Adjustable | ||||
TPS6285020ADRLR | Fixed 1.2V | |||||
TPS6285020MDRLR | Fixed 1.8V | |||||
TPS628503DRLR |
3A |
Adjustable |