JAJSLY4B January 2023 – May 2024 TPS62870 , TPS62871 , TPS62872 , TPS62873
PRODUCTION DATA
Device Number | Output Current | Start-Up Voltage and I2C Address (1)(2) | VSEL setting | Spread Spectrum Clocking | Soft-Start Time |
---|---|---|---|---|---|
TPS62873Z0WRXSR | 15A | 0.800V, 0x40 | 6.2kΩ to GND | Default setting = off | Default setting = 1 ms |
0.750V, 0x41 | Short to GND | ||||
0.875V, 0x42 | Short to VIN | ||||
0.800V, 0x43 | 47kΩ to VIN | ||||
TPS62873Z1WRXSR | 15A | 0.600V, 0x40 | 6.2kΩ to GND | Default setting = off | Default setting = 1 ms |
0.750V, 0x41 | Short to GND | ||||
0.875V, 0x42 | Short to VIN | ||||
0.900V, 0x43 | 47kΩ to VIN | ||||
TPS62872Z0WRXSR | 12A | 0.800V, 0x40 | 6.2kΩ to GND | Default setting = off | Default setting = 1 ms |
0.750V, 0x41 | Short to GND | ||||
0.875V, 0x42 | Short to VIN | ||||
0.800V, 0x43 | 47kΩ to VIN | ||||
TPS62871Z2WRXSR | 9A | 0.500V, 0x40 | 6.2kΩ to GND | Default setting = off | Default setting = 1 ms |
0.750V, 0x41 | Short to GND | ||||
TPS62872Z2WRXSR | 12A | 0.875V, 0x42 | Short to VIN | ||
TPS62873Z2WRXSR | 15A | 1.050V, 0x43 | 47kΩ to VIN | ||
TPS62871Z0WRXSR | 9A | 0.800V, 0x40 | 6.2kΩ to GND | Default setting = off | Default setting = 1 ms |
0.750V, 0x41 | Short to GND | ||||
0.875V, 0x42 | Short to VIN | ||||
0.800V, 0x43 | 47kΩ to VIN | ||||
TPS62870Z0WRXSR | 6A | 0.800V, 0x40 | 6.2kΩ to GND | Default setting = off | Default setting = 1 ms |
0.750V, 0x41 | Short to GND | ||||
0.875V, 0x42 | Short to VIN | ||||
0.800V, 0x43 | 47kΩ to VIN | ||||
TPS62870Z4WRXSR | 6A | 0.850V, 0x40 | 6.2kΩ to GND | Default setting = off | Default setting = 1 ms |
TPS62871Z4WRXSR | 9A | 0.750V, 0x41 | Short to GND | ||
TPS62872Z4WRXSR | 12A | 0.875V, 0x42 | Short to VIN | ||
TPS62873Z4WRXSR | 15A | 1.000V, 0x43 | 47kΩ to VIN |
Unless otherwise noted, device variants without I2C operate with the same default settings as device variants with I2C.