JAJSMG2 November 2023 TPS6287B10 , TPS6287B25
PRODMIX
DEVICE NUMBER | OUTPUT CURRENT | START-UP OUTPUT VOLTAGE | DEFAULT SWITCHING FREQUENCY | DROOP COMPENSATION | SPREAD SPECTRUM CLOCKING | SOFT-START TIME |
PINS 19, 20 |
---|---|---|---|---|---|---|---|
TPS6287B10LA0WRZVR(1) |
10 A |
0.4 V to 0.775 V, Selectable |
1.5 MHz |
Default setting = off |
Default setting = off | Default setting = 1 ms |
SDA/SCL |
TPS6287B15LA0WRZVR(1) | 15 A | ||||||
TPS6287B20LA0WRZVR(1) | 20 A | ||||||
TPS6287B25LA0WRZVR | 25 A | ||||||
TPS6287B10HA0WRZVR |
10 A |
0.8 V to 1.55 V, Selectable | 1.5 MHz | Default setting = off | Default setting = off | Default setting = 1 ms | SDA/SCL |
TPS6287B15HA0WRZVR(1) |
15 A |
||||||
TPS6287B20HA0WRZVR(1) |
20 A |
||||||
TPS6287B25HA0WRZVR(1) |
25 A |
DEVICE NUMBER | OUTPUT CURRENT | START-UP OUTPUT VOLTAGE | DEFAULT SWITCHING FREQUENCY | DROOP COMPENSATION | SPREAD SPECTRUM CLOCKING | SOFT-START TIME | PINS 19, 20 |
---|---|---|---|---|---|---|---|
TPS6287B10VA0WRZVR |
10 A |
0.4 V to 1.675 V, Selectable |
1.5MHz | Default setting = off | Default setting = off | Default setting = 1 ms |
VSET4/ VSET3 |
TPS6287B15VA0WRZVR(1) |
15 A |
||||||
TPS6287B20VA0WRZVR(1) |
20 A |
||||||
TPS6287B25VA0WRZVR(1) |
25 A |