Click here to create a custom design
using the TPS62901-Q1 device with the WEBENCH® Power Designer.
- Start by entering the input voltage (VIN),
output voltage (VOUT), and output current
(IOUT) requirements.
- Optimize the
design for key parameters such as efficiency, footprint, and
cost using the optimizer dial.
- Compare the
generated design with other possible solutions from Texas
Instruments.
The WEBENCH Power
Designer provides a customized schematic along with a list of
materials with real-time pricing and component availability.
In most cases, these
actions are available:
- Run
electrical simulations to see important waveforms
and circuit performance
- Run
thermal simulations to understand board thermal
performance
- Export
customized schematic and layout into popular CAD
formats
- Print PDF
reports for the design, and share the design with
colleagues
Get more
information about WEBENCH tools at www.ti.com/WEBENCH.