JAJSQH7 june 2023 TPS62901-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VI | Input voltage range | 3.0 | 18 | V | |
VO | Output voltage range | 0.4 | 5.5 | V | |
CI | Effective input capacitance | 3 | 10 | µF | |
CO | Effective output capacitance (2.5MHz selection)(1) | 10 | 22 | 100 (1) | µF |
CO | Effective output capacitance (1MHz selection)(1) | 10 | 22 | 100 (1) | µF |
L | Output inductance(2) | 1 | 2.2 | 4.7(3) | µH |
IOUT | Output current | 0 | 1 | A | |
ISINK_PG | Sink current at PG-Pin | 1 | mA | ||
TJ | Junction temperature (4) | –40 | 165 | °C |