JAJSQ66 april 2023 TPS62902-Q1
PRODUCTION DATA
With MODE/S-CONF (SmartConfig), this device features an input with two functions. This pin can be used to customize the device behavior in two ways:
The TPS62902-Q1 interprets this pin during the start-up sequence after the internal OTP readout and before the device starts switching in soft start (see Figure 8-1). If the device reads a HIGH-level or LOW-level, the dynamic mode change is active and auto PFM/PWM or FPWM mode can be changed during operation. If the TPS62902-Q1 reads a resistor value, the device is configured according to the resistance value in Table 8-1 and there is no further interpretation during operation and device mode or other configurations can only be changed by power cycling or disabling the device.
# | Level Or Resistor Value [Ω] (1) | FB/VSET Pin | FSW (MHz) | Output Discharge | Mode (Auto Or Forced PWM) | Dynamic Mode Change |
---|---|---|---|---|---|---|
Setting Options by Level | ||||||
1 | GND | External FB | 2.5(2) | yes | Auto PFM/PWM with AEE | Active |
2 | HIGH (> VIH_MODE) | External FB | 2.5 | yes | Forced PWM | |
Setting Options by Resistor | ||||||
3 | 7.15 k | External FB | 2.5(2) | no | Auto PFM/PWM with AEE | Not active |
4 | 8.87 k | External FB | 2.5 | no | Forced PWM | |
5 | 11.0 k | External FB | 1 | yes | Auto PFM/PWM | |
6 | 13.7 k | External FB | 1 | yes | Forced PWM | |
7 | 16.9 k | External FB | 1 | no | Auto PFM/PWM | |
8 | 21.0 k | External FB | 1 | no | Forced PWM | |
9 | 26.1 k | VSET | 2.5(2) | yes | Auto PFM/PWM with AEE | |
10 | 32.4 k | VSET | 2.5 | yes | Forced PWM | |
11 | 40.2 k | VSET | 2.5(2) | no | Auto PFM/PWM with AEE | |
12 | 49.9 k | VSET | 2.5 | no | Forced PWM | |
13 | 61.9 k | VSET | 1 | yes | Auto PFM/PWM | |
14 | 76.8 k | VSET | 1 | yes | Forced PWM | |
15 | 95.3 k | VSET | 1 | no | Auto PFM/PWM | |
16 | 118 k | VSET | 1 | no | Forced PWM |