SLVSFM1A March 2021 – November 2023 TPS62902
PRODUCTION DATA
If the device is configured to VSET-operation, VO is sensed only through the VOS pin by an internal resistor divider. The target VO is programmed by an external resitor connected between the VSET pin and GND. Figure 7-3 shows the typical schematic for this configuration.
Figure 7-3 Setable VO Operation
Schematic| # | RESISTOR VALUE [Ω] | TARGET VO [V] |
|---|---|---|
| 1 | GND | 1.2 |
| 2 | 4.64 k | 0.4 |
| 3 | 5.76 k | 0.6 |
| 4 | 7.15 k | 0.8 |
| 5 | 8.87 k | 1.0 |
| 6 | 11.0 k | 1.1 |
| 7 | 13.7 k | 1.3 |
| 8 | 16.9 k | 1.35 |
| 9 | 21.0 k | 1.8 |
| 10 | 26.1 k | 1.9 |
| 11 | 40.2 k | 2.5 |
| 12 | 61.9 k | 3.8 |
| 13 | 76.8 k | 5.0 |
| 14 | 95.3 k | 5.1 |
| 15 | 118.0 k | 5.5 |
| 16 | 249.00 k or larger/Open | 3.3 |