SLVSFM1A March 2021 – November 2023 TPS62902
PRODUCTION DATA
The output voltage of the TPS62902 is adjustable. It can be programmed for output voltages from 0.6 V to 5.5 V using a resistor divider from VOUT to GND. The voltage at the FB pin is regulated to 600 mV. The value of the output voltage is set by the selection of the resistor divider from Equation 10. It is recommended to choose resistor values that allow a current of at least 2 μA, meaning the value of R2 should not exceed 400 kΩ. Lower resistor values are recommended for highest accuracy and most robust design.
With typical VFB = 0.6 V:
NOMINAL OUTPUT VOLTAGE | R1 | R2 | EXACT OUTPUT VOLTAGE |
---|---|---|---|
0.75 V | 24.9 kΩ | 100 kΩ | 0.749 V |
1.2 V | 100 kΩ | 100 kΩ | 1.2 V |
1.5 V | 150 kΩ | 100 kΩ | 1.5 V |
1.8 V | 200 kΩ | 100 kΩ | 1.8 V |
2.0 V | 49.9 kΩ | 21.5 kΩ | 1.992 V |
2.5 V | 100 kΩ | 31.6 kΩ | 2.498 V |
3.0 V | 100 kΩ | 24.9 kΩ | 3.009 V |
3.3 V | 113 kΩ | 24.9 kΩ | 3.322 V |
5.0V | 182 kΩ | 24.9 kΩ | 4.985 V |