SLVSFM1A March 2021 – November 2023 TPS62902
PRODUCTION DATA
Device 2 follows the voltage applied to the SS/TR pin. A ramp on SS/TR to 0.8 V ramps the output voltage according to the 0.6-V reference on VFB.
Tracking the 3.8 V of device 1 requires a resistor divider on SS/TR of device 2 to ouput 0.8 V when the output voltage divider of device 1 is 0.6 V. The output current of 2.5 µA from the SS/TR pin cases an offset voltage on the resistor divider formed by R7 and R8. The equivalent resistance of R7 // R8 should therefore be kept below 15 kΩ.