JAJSOM3A may 2022 – march 2023 TPS62903-Q1
PRODUCTION DATA
The TPS62903-Q1 can be programmed by the MODE/S-CONF pin to operating in a classical configuration where the FB/VSET pin is used as the feedback pin, sensing VO through an external resistive divider. The TPS62903-Q1 can also be programmed to 1 of 16 different fixed output voltages (see Section 8.3.3).
If the device is configured to operate in the classical adjustable VO operation, the FB/VSET pin is used as the feedback pin and must sense VO through an external divider network. Figure 8-2 shows the typical schematic for this configuration.