SLVSES3A February 2021 – March 2021 TPS62903
PRODUCTION DATA
The TPS62903 is capable of starting into a pre-biased output. The device only starts switching when the internal soft-start ramp is equal or higher than the feedback voltage. If the voltage at the feedback pin is biased to a higher voltage than the nominal value, the TPS62903 does not start switching unless the voltage at the feedback pin drops to the target.