JAJSJL4B August 2020 – March 2021 TPS62912 , TPS62913
PRODUCTION DATA
For high input voltages or low output voltages, the 70-nsec minimum on-time limits the maximum input to output voltage difference and the switching frequency selected. When the minimum on-time is reached, the output voltage rises above the regulation point. Refer to Table 8-2 for detailed design recommendations.