JAJSK15 March 2022 TPS629203-Q1
PRODUCTION DATA
Device Number | Output Current | Input Voltage | Operating Temperature Range | Switching Frequency | PWM Mode | VO Adjust | |
---|---|---|---|---|---|---|---|
TPS629203-Q1 | 0 A–0.3 A | 3 V–17 V | –40°C to 150°C | Selectable 1-MHz or 2.5-MHz options | Selectable auto PWM/PFM or forced PWM | Externally programmable or 18 internal options | |
TPS629206-Q1 | 0 A–0.6 A | ||||||
TPS629210-Q1 | 0 A–1 A |