JAJSK15 March 2022 TPS629203-Q1
PRODUCTION DATA
The MODE/S-CONF pin is an input with two functions. It can be used to customize the device behavior in two ways:
The device interprets this pin during its start-up sequence after the internal OTP readout and before it starts switching in soft start. If the device reads a HIGH or LOW level, dynamic mode change is active and PFM/PWM mode can be changed during operation. If the device reads a resistor value, there is no further interpretation during operation and the device mode or other configurations cannot be changed afterward.
# | M ODE/S-CONF Level Or Resistor Value [Ω] (1) | FB/VSET Pin | FSW (MHz) | Output Discharge | Mode (Auto Or Forced PWM) | Dynamic Mode Change |
---|---|---|---|---|---|---|
Setting Options by Level | ||||||
1 | GND | external FB | up to 2.5(2) | yes | Auto PFM/PWM with AEE | Active |
2 | HIGH (> 1.8 V) | external FB | 2.5 | yes | Forced PWM | |
Setting Options by Resistor | ||||||
3 | 7.50 k | external FB | up to 2.5(2) | no | Auto PFM/PWM with AEE | not active |
4 | 9.31 k | external FB | 2.5 | no | Forced PWM | |
5 | 11.50 k | external FB | 1 | yes | Auto PFM/PWM | |
6 | 14.30 k | external FB | 1 | yes | Forced PWM | |
7 | 17.80 k | external FB | 1 | no | Auto PFM/PWM | |
8 | 22.10 k | external FB | 1 | no | Forced PWM | |
9 | 27.40 k | VSET | up to 2.5(2) | yes | Auto PFM/PWM with AEE | |
10 | 34.00 k | VSET | 2.5 | yes | Forced PWM | |
11 | 42.20 k | VSET | up to 2.5(2) | no | Auto PFM/PWM with AEE | |
12 | 52.30 k | VSET | 2.5 | no | Forced PWM | |
13 | 64.90 k | VSET | 1 | yes | Auto PFM/PWM | |
14 | 80.60 k | VSET | 1 | yes | Forced PWM | |
15 | 100.00 k | VSET | 1 | no | Auto PFM/PWM | |
16 | 124.00 k | VSET | 1 | no | Forced PWM |