VIN = 24 V, VOUT = 5 V, L1= 6.8 µH, COUT = 44 µF, TA = 25°C (unless otherwise noted)Figure 10-2 Efficiency. VIN = 24 V, VOUT = 5 V, L1= 6.8 µH, COUT = 44 µF, TA = 25°C (unless otherwise noted)
Figure 10-4 Line Regulation
Figure 10-6 Switching Frequency vs VIN,
VOUT = 5 V
Figure 10-8 Case Temperature, VIN = 24 V, IOUT = 3 A, fSW = 500 kHz
Figure 10-10 Shutdown Relative to VIN, IOUT = 3 A
Figure 10-12 Shutdown Through EN, IOUT = 3 A
Figure 10-14 Steady State, IOUT = 0.1 A
Figure 10-16 Steady State, IOUT = 1 A
Figure 10-18 Steady State, IOUT = 3 A
Figure 10-20 Load Transient Response, 1 to 3 A, Slew Rate = 0.8 A/μS
Figure 10-22 VOUT Hard Short Recovery
Figure 10-3 Load Regulation
Figure 10-5 Switching Frequency vs Load Current
Figure 10-7 Loop Frequency Response, IOUT = 3 A, BW = 49.4 kHz, PM = 57°, GM = –12 dB
Figure 10-9 Start-Up Relative to VIN, IOUT = 3 A
Figure 10-11 Start-Up Through EN, IOUT = 3 A
Figure 10-13 Steady State, IOUT = 0 A
Figure 10-15 Steady State, IOUT = 0.5 A
Figure 10-17 Steady State, IOUT = 2 A
Figure 10-19 Load Transient Response, 0.5 to 2.5 A, Slew Rate = 0.8 A/μSFigure 10-21 VOUT Hard Short Protection