JAJSM97D June 2021 – August 2022 TPS62932 , TPS62933 , TPS62933F , TPS62933O , TPS62933P
PRODUCTION DATA
The large CSS can reduce inrush current when driving large capacitive load. 33 nF is chosen for C4, which sets the soft-start time, tSS, to approximately 5 ms.
In addition, the SS pin cannot be floated, so a minimum 6.8-nF capacitor must be connected at this pin.