JAJSM97D June 2021 – August 2022 TPS62932 , TPS62933 , TPS62933F , TPS62933O , TPS62933P
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY (VIN PIN) | ||||||
| VIN | Operation input voltage | 3.8 | 30 | V | ||
| IQ | Nonswitching quiescent current | EN = 5 V, VFB = 0.85 V, TPS62932, TPS62933, and TPS62933P | 12 | µA | ||
| EN = 5 V, VFB = 1 V, TPS62933F | 125 | |||||
| EN = 5 V, VFB = 1 V, TPS62933O | 45 | |||||
| ISHDN | Shutdown supply current | VEN = 0 V | 2 | µA | ||
| VIN_UVLO | Input undervoltage lockout thresholds | Rising threshold | 3.4 | 3.6 | 3.8 | V |
| Falling threshold | 3.1 | 3.3 | 3.5 | V | ||
| Hysteresis | 300 | mV | ||||
| ENABLE (EN PIN) | ||||||
| VEN_RISE | Enable threshold | Rising enable threshold | 1.21 | 1.28 | V | |
| VEN_FALL | Disable threshold | Falling disable threshold | 1.1 | 1.17 | V | |
| Ip | EN pullup current | VEN = 1.0 V | 0.7 | µA | ||
| Ih | EN pullup hysteresis current | VEN = 1.5 V | 1.4 | µA | ||
| VOLTAGE REFERENCE (FB PIN) | ||||||
| VFB | FB voltage | TJ = 25°C | 792 | 800 | 808 | mV |
| TJ = 0°C to 85°C | 788 | 800 | 812 | mV | ||
| TJ = –40°C to 150°C | 784 | 800 | 816 | mV | ||
| IFB | Input leakage current | VFB = 0.8 V | 0.15 | μA | ||
| INTEGRATED POWER MOSFETS | ||||||
| RDSON_HS | High-side MOSFET on-resistance | TJ = 25°C, VBST – SW = 5 V | 76 | mΩ | ||
| RDSON_LS | Low-side MOSFET on-resistance | TJ = 25°C | 32 | mΩ | ||
| CURRENT LIMIT | ||||||
| IHS_LIMIT | High-side MOSFET current limit | TPS62933 and TPS62933x | 4.2 | 5 | 5.8 | A |
| TPS62932 | 2.8 | 3.4 | 4 | |||
| ILS_LIMIT | Low-side MOSFET current limit | TPS62933 and TPS62933x | 2.9 | 3.8 | 4.5 | A |
| TPS62932 | 2 | 2.5 | 3 | |||
| ILS_NOC | Reverse current limit | TPS62933F | 1.2 | 2.4 | 3.6 | A |
| IPEAK_MIN | Minimum peak inductor current | TPS62933, TPS62933P, and TPS62933O | 0.75 | A | ||
| TPS62932 | 0.53 | |||||
| SOFT START (SS PIN) | ||||||
| ISS | Soft-start charge current | TPS62932, TPS62933, and TPS62933F | 4.5 | 5.5 | 6.5 | μA |
| TSS | Fixed internal soft-start time | TPS62933P and TPS62933O | 2 | ms | ||
| POWER GOOD (PG PIN) | ||||||
| VPGTH | PG threshold, VFB percentage | VFB falling, PG high to low | 85% | |||
| VFB rising, PG low to high | 90% | |||||
| VFB falling, PG low to high | 110% | |||||
| VFB rising, PG high to low | 115% | |||||
| TPG_R | PG delay time | PG from low to high | 70 | μs | ||
| TPG_F | PG delay time | PG from high to low | 18 | μs | ||
| VIN_PG_VALID | Minimum VIN for valid PG output | Measured when PG < 0.5 V with 100-kΩ pullup to external 5 V | 2 | 2.5 | V | |
| VPG_OL | PG output low-level voltage | IPG = 0.5 mA | 0.3 | V | ||
| IPG_LK | PG leakage current when open drain is high | VPG = 5.5 V | –1 | 1 | μA | |
| OSCILLATOR FREQUENCY (RT PIN) | ||||||
| fSW | Switching center frequency | RT = floating | 450 | 500 | 550 | kHz |
| RT = GND | 1000 | 1200 | 1350 | |||
| RT = 71.5 kΩ | 310 | |||||
| RT = 9.09 kΩ | 2100 | |||||
| fSW_min | Minimum switching frequency | TPS62933O | 30 | kHz | ||
| tON_MIN(1) | Minimum ON pulse width | 70 | ns | |||
| tOFF_MIN(1) | Minimum OFF pulse width | 140 | ns | |||
| tON_MAX(1) | Maximum ON pulse width | 7 | μs | |||
| OUTPUT OVERVOLTAGE AND UNDERVOLTAGE PROTECTION | ||||||
| VOVP | Output OVP threshold | OVP detect (L→H) | 112% | 115% | 118% | |
| Hysteresis | 5% | |||||
| VUVP | Output UVP threshold | UVP detect (H→L) | 65% | |||
| thiccup_ON | UV hiccup ON time before entering hiccup mode after soft start ends | 256 | μs | |||
| thiccup_OFF | UV hiccup OFF time before restart | 10.5 × tSS | s | |||
| THERMAL SHUTDOWN | ||||||
| TSHDN(1) | Thermal shutdown threshold | Shutdown temperature | 165 | °C | ||
| THYS(1) | Hysteresis | 30 | °C | |||
| SPREAD SPECTRUM FREQUENCY | ||||||
| fm | Modulation frequency | fSW / 128 | kHz | |||
| fspread | Internal spread oscillator frequency | ±6% | ||||