JAJSOF9A october 2022 – march 2023 TPS62992-Q1
PRODUCTION DATA
If the device is configured to VSET operation, VO is sensed only through the VOS pin by an internal resistor divider. The target VO is programmed by an external resistor (RVSET) connected between the VSET pin and GND. Figure 8-3 shows the typical schematic for this configuration.
# | Level Or Resistor Value [Ω] (1) | Target VO [V] |
---|---|---|
1 | GND | 1.2 |
2 | 4.64 k | 0.4 |
3 | 5.76 k | 0.6 |
4 | 7.15 k | 0.8 |
5 | 8.87 k | 1.0 |
6 | 11.0 k | 1.1 |
7 | 13.7 k | 1.3 |
8 | 16.9 k | 1.35 |
9 | 21.0 k | 1.8 |
10 | 26.1 k | 1.9 |
11 | 40.2 k | 2.5 |
12 | 61.9 k | 3.8 |
13 | 76.8 k | 5.0 |
14 | 95.3 k | 1.25 |
15 | 118.0 k | 5.5 |
16 | 249.00 k or larger/Open | 3.3 |