JAJSQU0A August 2024 – October 2024 TPS62A03 , TPS62A03A
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input supply voltage range | 2.5 | 5.5 | V | ||
VOUT | Output voltage range | 0.6 | VIN | V | ||
IOUT | Output current range | TPS62A03 | 3 | A | ||
L | Effective inductance | 0.3 | 1.0 | 1.2 | µH | |
COUT | Output capacitance | VOUT < 1.2V | 44 | µF | ||
COUT | Output capacitance | 1.2V ≤ VOUT < 1.8V | 22 | µF | ||
COUT | Output capacitance | VOUT ≥ 1.8V | 22 | µF | ||
IPG | Power-Good input current capability | 0 | 1 | mA | ||
TJ | Operating junction temperature | Operating junction temperature | -40 | 125 | °C |