JAJSHS1D July 2013 – August 2019 TPS63050 , TPS63051
PRODUCTION DATA.
The TPS6305x devices have a PG output. The power good goes high impedance once the output is above 95% of the nominal voltage, and is driven low once the output voltage falls below typically 90% of the nominal voltage. The PG pin is an open drain output and is specified to sink up to 0.1 mA. The power good output requires a pullup resistor connecting to any voltage rail less than 5.5 V. The power good is valid as long as the converter is enabled and VIN is present. The power good goes low when the device is in undervoltage lockout, in thermal shutdown or in current limit.
If EN is pulled low and one of the pins ILIM0 or ILIM1 is high, then the PG pin is low. If both pins, ILIM0 and ILIM1 are low, the PG is open drain. In this case the PG pin, follows its pullup voltage. If this is not desired, one of the two pins ILIM0 or ILIM1, must be set high. Table 1 lists the PG pin functionality.
EN | ILIM1 | ILIM0 | PG |
---|---|---|---|
0 | 1 | 1 | 0 |
0 | 1 | 0 | 0 |
0 | 0 | 1 | 0 |
0 | 0 | 0 | Open Drain |