JAJSCD1B June 2016 – March 2019 TPS63070
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
VIN | Input voltage range | once started; Vout ≥ 3.0 V | 2.0 | 16 | V | |
VIN | Input voltage range | for start-up; Vout < 3.0 V | 3.0 | 16 | V | |
IOUT | Output current | during operation with either
VIN ≥ 4.5 V or VOUT ≥ 4.5 V and the boost factor (VOUT/VIN) ≤ 1 |
2 | A | ||
IQ | Quiescent current | into VIN; IOUT= 0 mA,
VEN = VIN = 6 V, PFM VOUT = 5 V; Tj = -40°C to 85°C |
54 | 103 | μA | |
IQ | Quiescent current | into VIN; IOUT= 0 mA,
VEN = VIN = 6 V, PFM VOUT = 5 V; Tj = -40°C to 125°C |
133 | μA | ||
IQ | Quiescent current | into VOUT; IOUT= 0 mA,
VEN = VIN = 6 V, VOUT = 5 V, PFM Tj = -40°C to 85°C |
5 | 9 | μA | |
IQ | Quiescent current | into VOUT; IOUT= 0 mA,
VEN = VIN = 6 V, VOUT = 5 V, PFM Tj = -40°C to 125°C |
17 | μA | ||
ISD | Shutdown current | VEN = 0 V; Tj = -40°C to 85°C;
VIN = 5V |
2 | 12 | μA | |
ISD | Shutdown current | VEN = 0 V; Tj = -40°C to 85°C | 26 | μA | ||
VUVLO | Undervoltage lockout threshold | VIN voltage falling | 1.7 | 1.85 | 1.95 | V |
VUVLO,TH | Undervoltage lockout hysteresis | VIN voltage rising | 525 | 850 | mV | |
TSD | Thermal shutdown | 160 | °C | |||
TSD | Thermal shutdown hysteresis | 20 | °C | |||
LOGIC SIGNALS: EN, PS/SYNC, PG, VSEL | ||||||
VTHR | Threshold Voltage rising edge for EN pin and PS/SYNC used for PWM/PFM mode change | 0.77 | 0.8 | 0.83 | V | |
VTHF | Threshold Voltage falling edge for EN pin and PS/SYNC used for PWM/PFM mode change | 0.67 | 0.7 | 0.73 | V | |
VIL | VSEL low level input voltage; PS/SYNC low level input voltage when used for synchronization | 0.3 | V | |||
VIH | VSEL high level input voltage; PS/SYNC high level input voltage when used for synchronization | 1.1 | V | |||
EN, PS/SYNC, VSEL input current | 0.2 | μA | ||||
VOL | PG output low voltage | IPG = -1 mA | 0.4 | V | ||
ILKG | PG output leakage current | PG pin high impedance; VPG = 5 V | 0.2 | μA | ||
IPG | PG sink current | 1 | mA | |||
VTH_PG | Power Good Threshold Voltage, rising Vout | 94.5 | 96 | 98.5 | % | |
VTH_PG | Power Good Threshold Voltage, falling Vout | 90 | 92 | 94.5 | % | |
OUTPUT | ||||||
VOUT | TPS63070/TPS630702 output voltage range(1) | 2.5 | 9 | V | ||
VOUT | TPS630701 output voltage | 5.0 | V | |||
VFB | TPS63070/TPS630702 feedback voltage | PS/SYNC = VIN | 800 | mV | ||
feedback impedance | for fixed voltage versions | 1.5 | MΩ | |||
feedback leakage | for adjustable version; VFB = 0.8V | 100 | nA | |||
VFB | TPS63070/TPS630702 feedback voltage accuracy | PS/SYNC = GND (PWM mode) | -1 | 1 | % | |
VOUT | TPS630701 output voltage accuracy | PS/SYNC = GND (PWM mode) | -1 | 1 | % | |
VFB | TPS63070/TPS630702 feedback voltage accuracy | PS/SYNC = VIN (PFM mode);
VIN ≥ 3V |
-1 | 3 | % | |
VOUT | TPS630701 output voltage accuracy | PS/SYNC = VIN (PFM mode);
VIN ≥ 3V |
-1 | 3 | % | |
fSW | Oscillator frequency | 2100 | 2400 | 2700 | kHz | |
Frequency range for synchronization | 2100 | 2800 | kHz | |||
IIN,max | Average, positive input current limit | VIN = 5.0V; VOUT = 6.5V;
Tj = 0°C to 125°C |
3050 | 3600 | 4150 | mA |
IIN,max | Average, negative input current limit | VIN = 5.0V; VOUT = 6.5V;
Tj = 0°C to 125°C |
1100 | 1800 | mA | |
RDS(ON)-BUCK | High side switch on resistance | VIN = 5 V | 50 | 80 | mΩ | |
Low side switch on resistance | VIN = 5 V | 100 | 160 | mΩ | ||
RDS(ON)-BOOST | High side switch on resistance | VIN = 5 V | 40 | 70 | mΩ | |
Low side switch on resistance | VIN = 5 V | 80 | 125 | mΩ | ||
RDS(ON)-FB2 | FB2 resistance to GND
with VSEL = high |
25 | 100 | Ω | ||
ILKG | Input leakage current into FB2
with VSEL=low |
VFB = VFB2 = 0.8V | 100 | nA | ||
FB2 sink current | 100 | μA | ||||
Line regulation | Power Save Mode disabled | 0.07 | %/V | |||
Load regulation | Power Save Mode disabled | 0.2 | %/A | |||
VAUX | Maximum bias voltage | VIN ≥ VOUT; VIN < 6V | VIN - 0.3 | 7 | V | |
VIN < VOUT | VOUT - 0.3 | 7 | V | |||
ROD | Output discharge resistance (only in TPS630702) | VIN = 5 V; VOUT = 5V | 200 | Ω | ||
tdelay | Start-up delay | time from EN = VIH to device starts switching | 70 | μs | ||
tSS | soft-start time | time to ramp from 5% to 95% of Vout; buck mode; VIN = 7.2 V,
Vout = 3.3 V, Iout = 500 mA |
400 | μs | ||
time to ramp from 5% to 95% of Vout; boost mode; VIN = 3.0 V,
Vout = 3.3 V, Iout = 250 mA |
850 | μs |