JAJSCD1B June 2016 – March 2019 TPS63070
PRODUCTION DATA.
The design guidelines provide a component selection to operate the device within the recommended operating conditions. The input and output capacitors have been split into a small 0603 size capacitor close to the device pins and 0805 size capacitors to get the required capacitance.
REFERENCE | DESCRIPTION | VALUE | MANUFACTURER |
---|---|---|---|
IC | TPS63070RNM | Texas Instruments | |
L | XFL4020-152ME | 1.5 µH | Coilcraft |
CIN | GRM21BC71E106ME11L | 2 x 10 µF / 25 V / X7S / 0805 | Murata |
C1 | TMK107BBJ106MA-T | 10 µF / 25 V / X5R / 0603 | Taiyo Yuden |
COUT | GRM21BC81C226ME44L | 3 x 22 µF / 16 V / X6S / 0805 | Murata |
C4 | TMK107BBJ106MA-T | 10 µF / 25 V / X5R / 0603 | Taiyo Yuden |
CVAUX | TMK105B7104MV-FR | 100 nF / 25V / X7R / 0402 | Taiyo Yuden |
R1, R2 | Metal Film Resistor ; 1% | depending on desired output voltage | |
R4 | Metal Film Resistor ; 1% | 100 kΩ |