JAJSCD1B June 2016 – March 2019 TPS63070
PRODUCTION DATA.
Same as the input, the output capacitor should be a combination of capacitors optimized for suppressing high frequency noise and a larger capacitor for low output voltage ripple and stable operation. The use of small X5R or X7R ceramic capacitors placed as close as possible to the VOUT and GND pins of the IC is recommended. A 0603 size capacitor close to the pins of the IC and as many 0805 capacitors as required to get the capacitance given the output voltage and dc bias effect of the ceramic capacitors is best. The recommended typical output capacitor values are outlined in Output Filter Selection. Please also see the Recommended Operating Conditions for the minimum and maximum capacitance at the output.
Larger capacitors will cause lower output voltage ripple as well as lower output voltage drop during load transients.
VALUE | PART NUMBER | COMPONENT SUPPLIER(1) | COMMENT | SIZE (LxWxH mm) |
---|---|---|---|---|
22 µF | EMK212BBJ226MG-T | Taiyo Yuden | input capacitor for Vin ≤ 8 V | 2 x 1.25 x 1.25 |
22 µF | TMK316BBJ226ML | Taiyo Yuden | input capacitor | 3.2 x 1.6 x 1.6 |
10 µF | TMK107BBJ106MA-T | Taiyo Yuden | bypass capacitor directly at device pins on VIN to GND and VOUT to GND | 1.6 x 0.8 x 0.8 |
10 µF | GRM21BC71E106ME11 | Murata | small body size; 2 parts required if used at VIN > 6V | 2 x 1.25 x 1.25 |
22 µF | GRM21BC81C226ME44 | Murata | small body size; 3 parts required if used at Vo > 5V; otherwise 2 parts | 2 x 1.25 x 1.25 |