SLVS810C June 2009 – September 2015 TPS65000 , TPS650001 , TPS650003 , TPS650006 , TPS65001 , TPS650061
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage range | On all pins except AGND, PGND, EN_DCDC, VLDO1, VLDO2, FB_LDO1, FB_LDO2, FB_DCDC pins with respect to AGND | –0.3 | 7 | V | |
On EN_DCDC with respect to AGND | –0.3 | VIN + 0.3, ≤ 7 | |||
Output voltage range | On VLDO1, VLDO2, FB_LDO1, FB_LDO2, FB_DCDC | –0.3 | 3.6 | V | |
Current | VINDCDC, SW, PGND, | 1800 | mA | ||
VINLDO1/2, VLDO1/2, AGND | 800 | mA | |||
At all other pins | 1 | mA | |||
Continuous total power dissipation | See Dissipation Ratings | ||||
Operating free-air temperature, TA | –40 | 85 | °C | ||
Maximum junction temperature, TJ | 125 | °C | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2500 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±2000 | |||
Machine model (MM) | ±750 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
L1 | SW pin inductor | 1.5 | 2.2 | 3.3 | μH |
CI | Input capacitor at VINDCDC | 10 | μF | ||
Input capacitor at VINLDO1/2 | 2.2 | μF | |||
CO | Output capacitor for DCDC | 10 | 22 | μF | |
Output capacitor for LDO1/2 | 2.2 | μF | |||
IO | DC-DC converter output current | 600 | mA | ||
DC-DC converter output current (TPS650061 ONLY) | 1000 | mA | |||
LDO1 output current | 300 | mA | |||
LDO2 output current | 300 | mA | |||
TA | Operating ambient temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPS6500x | UNIT | ||
---|---|---|---|---|
RTE (WQFN) | RUK (WQFN) | |||
16 PINS | 20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 44.7 | 46.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 41.7 | 51 | °C/W |
RθJB | Junction-to-board thermal resistance | 16 | 17.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.4 | 0.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 16 | 17.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 4.4 | 4.5 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OPERATING VOLTAGE | ||||||
VIN | Input voltage for VINDCDC of DC-DC converter | 2.3 | 6 | V | ||
Input voltage for LDO1 (VINLDO1) | See (1) | 1.6 | 6 | |||
Input voltage for LDO2 (VINLDO2) | See (1) | 1.6 | 6 | |||
UVLO | Internal undervoltage lockout threshold | VCC falling | 1.72 | 1.77 | 1.82 | V |
Internal undervoltage lockout hysteresis | 160 | mV | ||||
SUPPLY CURRENT TPS65000 | ||||||
IQ | Operating quiescent current | MODE low, EN_DCDC high, EN_LDO1/2 low, IOUT = 0 mA and no switching |
23 | 32 | μA | |
MODE low, EN_DCDC low, EN_LDO1/2 high, IOUT = 0 mA IOUT = 0 mA and no switching(2) |
50 | 57 | ||||
EN_DCDC high, MODE high, EN_LDO1/2 low, IOUT = 0 mA |
4 | mA | ||||
ISD | Shutdown Current | EN_DCDC low EN_LDO1 and EN_LDO2 low | 0.16 | 2.2 | μA | |
SUPPLY CURRENT TPS65001 | ||||||
IQ | Operating quiescent current | MODE low, EN_DCDC high, EN_LDO1/2 low, IOUT = 0 mA and no switching |
24 | 37 | μA | |
MODE low, EN_DCDC low, EN_LDO1/2 high, IOUT = 0 mA IOUT = 0 mA and no switching(2) |
55 | 62 | μA | |||
EN_DCDC high, MODE high, EN_LDO1/2 low, IOUT = 0 mA |
4 | mA | ||||
ISD | Shutdown Current | EN_DCDC low EN_LDO1 and EN_LDO2 low | 11 | 17 | μA | |
DIGITAL PINS (EN_DCDC, EN_LDO1, EN_LDO2, MODE, PG, MR, RST) | ||||||
VIH | High-level input voltage | 1.2 | V | |||
VIL | Low-level input voltage | 0.4 | V | |||
VOL | Low-level output voltage | PG and RST pins only, IO = -100 μA | 0.4 | V | ||
Ilkg | Input leakage current | MODE, EN_DCDC, EN_LDO1, EN_LDO2 tied to GND or VINDCDC | 0.01 | 0.1 | μA | |
OSCILLATOR | ||||||
fSW | Oscillator frequency | 1.722 | 2.25 | 2.847 | MHz | |
STEP DOWN CONVERTER POWER SWITCH | ||||||
RDS(on) | High-side MOSFET ON-resistance | VINDCDC = VGS = 3.6 V | 240 | 480 | mΩ | |
Low-side MOSFET ON-resistance | 185 | 380 | ||||
IO | DC-output current | 2.3 V ≤ VINDCDC ≤ 2.5 V | 300 | mA | ||
2.5 V ≤ VINDCDC ≤ 6 V | 600 | |||||
IO | DC-output current (TPS650061 ONLY) | 2.7 V ≤ VINDCDC ≤ 6 V | 1000 | mA | ||
ILIMF | Forward current limit PMOS and NMOS | 2.3 V ≤ VINDCDC ≤ 6 V | 800 | 1000 | 1400 | mA |
ILIMF | Forward current limit PMOS and NMOS (TPS650061 ONLY) | 2.7 V ≤ VINDCDC ≤ 6 V | 1200 | 1500 | 1680 | mA |
TSD | Thermal shutdown | Increasing junction temperature | 150 | °C | ||
Thermal shutdown hysteresis | Decreasing junction temperature | 30 | ||||
STEP DOWN CONVERTER OUTPUT VOLTAGE | ||||||
VDCDC | Adjustable output voltage range, DCDC | 0.6 | VINDCDC | V | ||
FB_DCDC pin current | 0.1 | μA | ||||
Vref | Internal reference voltage | 0.594 | 0.6 | 0.606 | V | |
VDCDC | Output Voltage Accuracy (PWM Mode)(3) | MODE = high, 2.3 ≤ VINDCDC ≤ 6 V |
–1.5% | 0% | 1.5% | |
Output Voltage Accuracy (PFM mode) (4) | MODE low 1% voltage positioning active |
1% | ||||
Load regulation (PWM mode) | MODE high | 0.5% | A | |||
RDIS | Internal discharge resistance at SW | EN_DCDC low | 450 | Ω | ||
LOW DROP OUT REGULATORS | ||||||
VI | Input voltage for LDOx (VINLDOx) | 1.6 | 6 | V | ||
VO | Adjustable output voltage, LDOx (VLDOx)(5) | 0.73 | VINLDOx – VDO | V | ||
IO | Continuous Pass FET Current | 300 | mA | |||
ISC | Short circuit current limit | 2.3 V ≤ VINLDOx | 340 | 700 | mA | |
VINLDOx < 2.3V | 210 | 700 | ||||
FB_LDOx pin current | 0.1 | μA | ||||
FB_LDOx voltage | Adjustable VOUT mode only | 0.5 | V | |||
VDO | Dropout Voltage (6) | VINLDOx ≥ 2.3 V, IOUT = 250 mA | 370 | mV | ||
VINLDOx < 2.3V IOUT = 175 mA | 370 | mV | ||||
LOW DROP OUT REGULATORS (continued) | ||||||
Output Voltage Accuracy (7) | IO = 1 mA to 300 mA, VINLDOx = 2.3 V – 6 V, VLDOx = 1.2 V |
–3.5% | 3.5% | |||
IO = 1mA to 175 mA VINLDOx = 1.6 V – 6 V, VLDOx = 1.2 V |
–3.5% | 3.5% | ||||
Load regulation | IO = 1mA to 300 mA VINLDOx = 3.6 V VLDOx = 1.2 V |
–1.5% | 1.5% | |||
Line regulation | VINLDOx = 1.6 V – 6 V VLDOx = 1.2 V at IO = 1 mA |
–0.5% | 0.5% | |||
PSRR | Power Supply Rejection Ratio | fNOISE ≤ 10 kHz, COUT ≥ 2.2 μF, VIN = 2.3 V, VOUT = 1.3 V IOUT = 10 mA |
40 | dB | ||
RDIS | Internal discharge resistance at VLDOx | EN_LDOx low | 450 | Ω | ||
TSD | Thermal shutdown | Increasing temperature | 150 | °C | ||
Thermal shutdown hysteresis | Decreasing temperature | 30 | °C | |||
SUPPLY VOLTAGE SUPERVISOR | ||||||
VIN | Input voltage for RSTSNS pin | 0 | 6 | V | ||
t MRDEGLITCH | MR Deglitch time | 1 | ms | |||
VIH | Input high voltage | MR pin only | 1.2 | 6 | V | |
VIL | Input low voltage | MR pin only | 0 | 0.4 | V | |
Ilkg | High-input leakage current | RST pin | 0.01 | 0.1 | μA | |
VOL | Output low voltage | RST pin only, IO = –100 μA | 0.4 | V | ||
ITRST | Reset timer capacitor current | 1.6 | 2 | 2.2 | μA | |
Reset voltage trip voltage | Voltage rising (Reset time begins) | 0.58 | 0.6 | 0.63 | V | |
Reset voltage trip hysteresis | Voltage falling (RST pulled low) | –5% |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
STEP DOWN CONVERTER OUTPUT VOLTAGE | ||||||
tStart | Start-up time | EN_DCDC to start of switching (10%) | 250 | μs | ||
tRamp | VDCDC ramp-up time | VDCDC ramp from 10% to 90% | 250 | μs | ||
LOW DROP OUT REGULATORS | ||||||
tRAMP | VLDOx Ramp Time | VLDOx ramp from 10% to 90% | 200 | μs |
DEVICE | PACKAGE | RθJA | RθJB | TA ≤ 25°C POWER RATING |
TA = 70°C POWER RATING |
TA = 85°C POWER RATING |
---|---|---|---|---|---|---|
TPS65000/01(1) | RTE/RUK | 270°C/W | 14°C/W | 370 mW | 204 mW | 148 mW |
TPS65000/01(2) | 48.7°C/W | 14°C/W | 2.05 W | 1.13 W | 821 mW |