The TPS65024x devices are integrated power management ICs for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS65024x provide three highly efficient, step-down converters targeted at providing the core voltage, peripheral, I/O, and memory rails in a processor-based system. All three step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. The converters can be forced into fixed-frequency PWM mode by pulling the MODE pin high.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS65024x | VQFN (32) | 5.00 mm × 5.00 mm |
Changes from B Revision (July 2009) to C Revision
Changes from A Revision (December 2007) to B Revision