SLVSBG2A September 2013 – June 2016 TPS65154
PRODUCTION DATA.
The TPS65154 device is designed to operate with two input supplies:
The input supplies must be stable and free of noise to achieve the full performance of the device. If the input supplies are located more than a few centimeters away from the TPS65154 device, additional bulk capacitance may be required. The input capacitance shown in Figure 6-1 is sufficient for typical applications.