SLVSAA2D March 2010 – January 2016 TPS65182 , TPS65182B
PRODUCTION DATA.
The TPS65182x device is a single-chip power supplies designed to for E Ink Vizplex displays used in portable e-reader applications and support panel sizes up to 9.7 inches. Two high efficiency DC/DC boost converters generate ±17-V rails which are boosted to 22 V and –20 V by two change pumps to provide the gate driver supply for the Vizplex panel.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS65182(2) | VQFN (48) | 7.00 mm × 7.00 mm |
TPS65182B |