SLVSA48A April 2010 – September 2015 TPS65200
PRODUCTION DATA.
The TPS65200 device integrates a high-efficiency, USB-friendly switched-mode charger with OTG support for single-cell Li-ion and Li-polymer batteries, D+D- detection, a 50-mA fixed-voltage LDO, a high-efficiency WLED boost converter, and high-accuracy current-shunt monitor into a single chip.
The TPS65200 comes in a tiny, 2.8-mm × 2.6-mm, 36-pin, 0.4-mm pitch die size ball grid array (DSBGA).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS65200 | DSBGA (36) | 2.60 mm × 2.90 mm |
Changes from * Revision (April 2010) to A Revision