JAJSF01I November 2011 – March 2018 TPS65217
PRODUCTION DATA.
The device comparison table summarizes the default regulator output voltages and sequencing order settings for the four available variants of the TPS65217 device. For details on the preprogrammed register map values that determine these voltage and strobe sequence settings, refer to Register Maps. For details on specific applications, refer to the Powering the AM335x with the TPS65217x user's guide.
RAIL | TPS65217A
(TARGETED AT AM335x - ZCE) |
TPS65217B
(TARGETED AT AM335x - ZCZ) |
TPS65217C
(TARGETED AT AM335x - ZCZ) |
TPS65217D
(TARGETED AT AM335x - ZCZ) |
||||
---|---|---|---|---|---|---|---|---|
VOLTAGE (V) | SEQUENCE
(STROBE) |
VOLTAGE (V) | SEQUENCE
(STROBE) |
VOLTAGE (V) | SEQUENCE
(STROBE) |
VOLTAGE (V) | SEQUENCE
(STROBE) |
|
DCDC1 | 1.8 | 1 | 1.8 | 1 | 1.5 | 1 | 1.35 | 1 |
DCDC2 | 3.3 | 2 | 1.1 | 5 | 1.1 | 5 | 1.1 | 5 |
DCDC3 | 1.1 | 3 | 1.1 | 5 | 1.1 | 5 | 1.1 | 5 |
LDO1(2) | 1.8 | 15 | 1.8 | 15 | 1.8 | 15 | 1.8 | 15 |
LDO2 | 3.3 | 2 | 3.3 | 2 | 3.3 | 3 | 3.3 | 3 |
LS1 or LDO3 | Load switch | 1 | 3.3
(LDO, 200 mA) |
3 | 1.8
(LDO, 400 mA) |
2 | 1.8
(LDO, 400 mA) |
2 |
LS2 or LDO4 | Load switch | 4 | 3.3
(LDO, 200 mA) |
4 | 3.3
(LDO, 400 mA) |
4 | 3.3
(LDO, 400 mA) |
4 |