JAJSF01I November 2011 – March 2018 TPS65217
PRODUCTION DATA.
SEQ2 is shown in Figure 55 and described in Table 27.
Return to Summary Table.
This register is password protected.
DATA BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
---|---|---|---|---|---|---|---|---|---|
FIELD NAME | Reserved | DC3_SEQ[2:0] | LDO1_SEQ[3:0] | ||||||
READ/WRITE | R | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
RESET VALUE | TPS65217A | 0b | 0b | 1b | 1b | 1b | 0b | 1b | 1b |
TPS65217B | 0b | 1b | 0b | 1b | 1b | 1b | 1b | 1b | |
TPS65217C | 0b | 1b | 0b | 1b | 1b | 1b | 1b | 1b | |
TPS65217D | 0b | 1b | 0b | 1b | 1b | 1b | 1b | 1b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0b | This bit is reserved |
6–4 | DC3_SEQ[2:0] | R/W | TPS65217A: 011b
TPS65217B: 101b TPS65217C: 101b TPS65217D: 101b |
DCDC3 enable STROBE 000b = Rail is not controlled by sequencer. 001b = Enable at STROBE1 010b = Enable at STROBE2 011b = Enable at STROBE3 100b = Enable at STROBE4 101b = Enable at STROBE5 110b = Enable at STROBE6 111b = Enable at STROBE7 |
3–0 | LDO1_SEQ[3:0] | R/W | TPS65217A: 1011b
TPS65217B: 1111b TPS65217C: 1111b TPS65217D: 1111b |
LDO1 enable state 0000b = Rail is not controlled by sequencer. 0001b = Enable at STROBE1 0010b = Enable at STROBE2 0011b = Enable at STROBE3 0100b = Enable at STROBE4 0101b = Enable at STROBE5 0110b = Enable at STROBE6 0111b = Enable at STROBE7 1000b = Rail is not controlled by sequencer 1001b = Rail is not controlled by sequencer 1010b to 1101b = Reserved 1110b = Enable at STROBE14 1111b = Enabled at STROBE15 (with SYS) |