JAJSOZ4A June 2023 – June 2024 TPS6521905
PRODUCTION DATA
The user-programmable variant comes with all Bucks, LDOs and GPIOs disabled by default and the corresponding output voltage registers set to the lowest values. All the NVM register settings are configured as 0h except the ones listed in the table below.
Register Address | Bits | Field Name | Value |
---|---|---|---|
0x01 | 7-0 | TI_NVM_ID | 0x05 |
0x04 | 7 | LDO4_SLOW_PU_RAMP | 0x1 |
0x05 | 7 | LDO3_SLOW_PU_RAMP | 0x1 |
0x08 | 7 | BUCK3_BW_SEL | 0x1 |
0x09 | 7 | BUCK2_BW_SEL | 0x1 |
0x0A | 7 | BUCK1_BW_SEL | 0x1 |
0x20 | 5-4 | EN_PB_VSENSE_CONFIG | 0x1 |
0x25 | 7 | MASK_INT_FOR_PB | 0x1 |
0x26 | 6-0 | I2C_ADDRESS | 0x30 |