JAJSOR4B December 2022 – June 2024 TPS65220
PRODUCTION DATA
POS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
1.1.1 | Input voltage | VSYS | –0.3 | 6 | V |
1.1.2 | Input voltage | PVIN_B1, PVIN_B2, PVIN_B3, PVIN_LDO1, PVIN_LDO2, PVIN_LDO34 | –0.3 | 6 | V |
1.1.3 | Input voltage vs. VSYS for Bucks | PVIN_B1, PVIN_B2, PVIN_B3 maximum voltage exceeding VSYS | 200 | mV | |
1.1.4 | Input voltage vs. VSYS for LDOs | PVIN_LDO1, PVIN_LDO2, PVIN_LDO34 maximum voltage exceeding VSYS | 20 | mV | |
1.1.5 | Input voltage | FB_B1, FB_B2, FB_B3 | –0.3 | 6 | V |
1.1.6 | Input voltage | EN/PB/VSENSE, MODE/STBY, MODE/RESET, VSEL_SD/VSEL_DDR | –0.3 | 6 | V |
1.2.1 | Output voltage | LX_B1, LX_B2, LX_B3 | –0.3 | PVIN_Bx + 0.3 V, up to 6 V | V |
1.2.2 | Output voltage | LX_B1, LX_B2, LX_B3 spikes for maximum 10ns | –2 | 10 | V |
1.2.3 | Output voltage | GPO1, GPO2, GPIO | –0.3 | 6 | V |
1.2.4 | Output voltage | VLDO1, VLDO2, VLDO3, VLDO4 | –0.3 | PVIN_LDOx + 0.3 V, up to 6 V | V |
1.2.5 | Output voltage | VDD1P8 | –0.3 | 2 | V |
1.2.6 | Output voltage | SDA, SCL | –0.3 | 6 | V |
1.2.7 | Output voltage | nINT, nRSTOUT | –0.3 | 6 | V |
1.4.1 | Operating junction temperature, TJ | -40 | 150 | °C | |
1.4.2 | Storage temperature, Tstg | -40 | 150 | °C |