TPS65235 is designed to layout in 2‐layer PCB. To ensure reliability of the device, following common printed-circuit board layout guidelines is recommended.
- It is critical to make sure the GND of input capacitor, output capacitor and the boost converter are connected at one point at same layer.
- PGND and AGND are in different region, they are connected to the thermal pad. Other components are connected AGND.
- Put the capacitors for boost as close as possible.
- The loop from VIN, inductor to LX should be as short as possible.
- The loop from VIN, inductor, D1 Schottky diode to Boost should be as short as possible.
- The loop for boost capacitors to PGND should be within the loop from LX, D1 Schottky diode to Boost.