TA = 25°C, VIN = 12 V, fSW = 1 MHz, CBoost = 2 x 22 µF/35 V (unless otherwise noted)
Figure 8-2 Soft Start, Delay from EN High to LNB Output High
Figure 8-4 Soft Start,Delay from EN High to LNB Output High
Figure 8-6 Soft Start, Delay From I2C Enable (I2C_CON=1) to LNB Output High
Figure 8-8 No Load, 22 kHz Tone Output
Figure 8-10 No Load, 22 kHz Tone Output
Figure 8-12 No load, 22 kHz Tone Delay from EXTM 22 kHz Input Turns High To Output Tone On
Figure 8-14 No Load, 22 kHz Tone Delay From EXTM Tone Envelop Input Turns High To Output Tone On
Figure 8-16 No Load, 44 kHz Tone Delay From EXTM 22 kHz Input Turns High To Output Tone On
Figure 8-3 Disabled, Delay From EN Low to LNB Output Low
Figure 8-5 Disabled, Delay From EN Low to LNB Output Low
Figure 8-7 Delay From I2C Disable (I2C_CON=0) to LNB Output Low
Figure 8-9 950 mA Load, 22 kHz Tone Output
Figure 8-11 950 mA Load, 22 kHz Tone Output
Figure 8-13 No load, 22 kHz Tone Delay from EXTM 22 kHz Input Turns Low To Output Tone Off
Figure 8-15 No Load, 22 kHz Tone Delay From EXTM Tone Envelop Input Turns Low To Output Tone Off
Figure 8-17 No Load, 44 kHz Tone Delay From EXTM 22 kHz Input Turns Low To Output Tone Off