JAJSFS2D November 2015 – May 2021 TPS65235
PRODUCTION DATA
The TPS65235 requires a start condition, a valid I2C address, a register address byte, and a data byte for a single update. After the receipt of each byte, TPS65235 device acknowledges by pulling the SDA line low during the high period of a single clock pulse. TPS65235 performs an update on the falling edge of the LSB byte.
When the TPS65235 is disabled (EN pin tied to ground) the device cannot be updated via the I2C interface.