JAJSBH8G June 2010 – February 2018 TPS65251
PRODUCTION DATA.
DESIGN PARAMETERS | VALUE |
---|---|
Output voltage | 1.2 V |
Transient response 0.5-A to 2-A load step | 120 mV |
Maximum output current | 3 A |
Input voltage | 12 V nom, 9.6 V to 14.4 V |
Output voltage ripple | < 30 mV p-p |
Switching frequency | 500 kHz |