JAJSBH8G June 2010 – February 2018 TPS65251
PRODUCTION DATA.
A type-II compensation circuit is adequate for the converter to have a phase margin between 60 and 90 degrees. The following equations show the procedure of designing a peak current mode control dc/dc converter.
The compensation design takes the following steps:
From the procedures above, the compensation network includes a 20-kΩ resistor (R12) and a 4700-pF capacitor (C14).