JAJSH01 February 2019 TPS65295
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | PVIN | 4.5 | 18 | V | |
VBST | –0.3 | 23 | V | ||
VBST-SW | –0.3 | 5.5 | V | ||
VTT_CNTL, SLP_S4, VCC_5V, PVIN_VPP, VLDOIN, VDDQSNS, VTTSNS, VPPSNS | –0.3 | 5.5 | V | ||
PGND, AGND,PGND_VPP | –0.3 | 0.3 | V | ||
Output voltage | SW DC | –0.3 | 18 | V | |
SW (20-ns transient) | –3 | 20 | V | ||
SW_VPP DC | –0.3 | 5.5 | V | ||
SW_VPP (20-ns transient) | –3 | 6.5 | V | ||
PGOOD, VTT,VTTREF | –0.3 | 5.5 | V | ||
IVDDQOUT | VDDQ Output current | 8 | A | ||
TJ | Operating junction temperature | –40 | 125 | °C |