JAJSH01 February 2019 TPS65295
PRODUCTION DATA.
The TPS65295 integrates two synchronous step-down buck converters and two LDOs to support complete DDR4 power solution. The VDDQ buck converter has the fixed 1.2-V output and supports continuous 8-A output current, and it can operate from 4.5-V to 18-V PVIN input voltage. The VPP buck converter has the fixed 2.5-V output and supports continuous 1-A output current, and can operate from 3-V to 5.5-V PVIN_VPP input voltage. The VTTREF LDO tracks the ½ VDDQ output and has about 10-mA both sink and source current capability. The VTT LDO tracks the VTTREF output and has continuous 1-A both sink and source current capability.