SLVSBB6F March 2012 – July 2015 TPS65300-Q1
PRODUCTION DATA.
The TPS65300-Q1 power supply is a combination of a single switch-mode buck power supply and three linear regulators. This device is a monolithic high-voltage switching regulator with an integrated 1.2-A peak current switch, 45-V power MOSFET, and one low-voltage linear regulator and two voltage-regulator controllers.
The device has a voltage supervisor which monitors the output of the switch-mode power supply, the
3.3-V linear regulator, and the 1.234-V linear regulator. An external timing capacitor is used to set the power-on delay and the release of the reset output nRST. This reset output is also used to indicate if the switch-mode supply, the 3.3-V linear regulator supply, or the 1.234-V linear regulator supply is outside the set limits. The 5-V regulator tracks the 3.3-V linear regulator within the specified limits.
The TPS65300-Q1 device has a switching frequency range from 2 MHz to 3 MHz, allowing the use of low-profile inductors and low-value input and output ceramic capacitors. External loop compensation gives the user the flexibility to optimize the converter response for the appropriate operating conditions.
This device has built-in protection features such as soft start on IGN_EN ON or enables cycle, pulse-by-pulse current-limit, thermal sensing, and shutdown because of excessive power dissipation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS65300-Q1 | HTSSOP (24) | 7.80 mm × 4.40 mm |
VQFN (24) | 5.00 mm × 4.00 mm |
Changes from E Revision (March 2014) to F Revision
Changes from D Revision (August 2013) to E Revision
Changes from C Revision (April 2013) to D Revision